??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24661.0050 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24661. - Star Grip, DIN 6336, stainless steel die-cast / raw part, form A
Bill of material
24661.0050 Star Grip
BESTNR
Ref. No.
24661.0050
AUS
Version
raw par, form A
D1
Diameter
50 mm
D2
Diameter
18 mm
H1
Length
34 mm
H3
Length
17 mm
G
Weight
181 g
Embedded user actions